30.6.4.5.1 Procedure for Erase Row
- Write the address of the row to erase to ADDR. Any address within the row can be used.
- Issue an Erase Row command.
Note: The NVM Address bit field in the Address
register (ADDR.ADDR) uses 16-bit addressing.