18.6.5.2 Minimize Power Consumption in Standby
The following table identifies when a Clock Generator is off in Standby Mode, minimizing the power consumption:
| Request for Clock n present | GENCTRLn.RUNSTDBY | GENCTRLn.OE | Clock Generator n |
|---|---|---|---|
| yes | - | - | active |
| no | 1 | 1 | active |
| no | 1 | 0 | OFF |
| no | 0 | 1 | OFF |
| no | 0 | 0 | OFF |