31.5.6 Events
Data Remanence Prevention and Tamper events are connected directly from the RTC to the TRAM, without going through the Event System.
Data Remanence Prevention and Tamper events are connected directly from the RTC to the TRAM, without going through the Event System.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.