23.6.11 Synchronization
DFLLULP
Due to the asynchronicity between the main clock domain (CLK_OSCCTRL_APB) and the internal clock domain, some registers are synchronized when written. When a write-synchronized register is written, the corresponding bit in the Synchronization Busy register (DFLLULPSYNCBUSY) is set immediately. When the write-synchronization is complete, this bit is cleared. Reading a write-synchronized register while the synchronization is ongoing will return the value written, and not the current value in the peripheral clock domain. To read the current value in the peripheral clock domain after writing a register, the user must wait for the corresponding DFLLULPSYNCBUSY bit to be cleared before reading the value.
If a register is written while the corresponding bit in DFLLULPSYNCBUSY is one, the write is discarded and an error is generated.
The following bits and registers are write-synchronized:
- Delay Value register (DFLLULPDLY)
Write-synchronization is denoted by the Write-Synchronized property in the register description.
FDPLL96M
Due to the multiple clock domains, some registers in the FDPLL96M must be synchronized when accessed.
When executing an operation that requires synchronization, the relevant synchronization bit in the Synchronization Busy register (DPLLSYNCBUSY) will be set immediately, and cleared when synchronization is complete.
- Enable bit in control register A (DPLLCTRL.ENABLE)
- DPLL Ratio register (DPLLRATIO)
- DPLL Prescaler register (DPLLPRESC)