44.6.14 Reference Buffer (REFBUF)
The op amp has an internal reference voltage (REFBUF) which can be selected on each op amp (OPAMPCTRLx).
The RESCTRL.REFBUFLEVEL bit field enables to select the voltage level of this internal reference.
The op amp has an internal reference voltage (REFBUF) which can be selected on each op amp (OPAMPCTRLx).
The RESCTRL.REFBUFLEVEL bit field enables to select the voltage level of this internal reference.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.