10.2.2 NVM Software Calibration Row
The NVM Software Calibration Row contains calibration data that can be used by some peripherals, such as the ADC. The NVM Software Calibration Row can be read at address 0x00806020.
.
Note: Calibration data are determined and written during production test and cannot be
written.
| Bit Position | Name | Description |
|---|---|---|
| 2:0 | ADC BIASREFBUF | ADC Bias Reference Buffer Scaling. Should be written to CALIB register. |
| 5:3 | ADC BIASCOMP | ADC Bias Comparator Scaling. Should be written to CALIB register. |
| 8:6 | DFLLULP Division Factor in PL0 | DFLLULP Division Factor in PL0. Should be written to DFLLULPCTRL register. |
| 11:9 | DFLLULP Division Factor in PL2 | DFLLULP Division Factor in PL2. Should be written to DFLLULPCTRL register. |
| 127:12 | Reserved | Reserved |
| Offset | Bit Pos. | Name | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 0x00 | 7:0 | DFLLULP Division Factor in PL0 | ADC BIASCOMP | ADC BIASREFBUF | |||||
| 0x01 | 15:8 | Reserved | ADC BIASCOMP Division Factor in PL2 | DFLLULP Division Factor in PL0 | |||||
| 0x02-0xF | 127:16 | Reserved | |||||||