10.2.4 NVM Boot Configuration Row (BOCOR)
The Non-Volatile Memory Boot Configuration Row (BOCOR) contains device configuration data that are automatically read by the Boot ROM program at device startup.
This row can be updated using the NVMCTRL peripheral.
When writing to the NVM Boot Configuration Row, the new values are not loaded by the other peripherals on the device until a device reset occurs.
The NVM Boot Configuration Row can be read at address 0x0080C000.
SAM L10 and SAM L11 have different NVM Boot Configuration Row mappings.