11.3.1 Features
The High-Speed Bus Matrix has the following features:
- 32-bit data bus
- Allows concurrent accesses from different hosts to different clients
- Operation at a one-to-one clock frequency with the bus hosts
The High-Speed Bus Matrix has the following features:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.