43.6.1 Principle of Operation
The DAC converts the digital value located in the Data register (DATA) into an analog voltage on the DAC output (VOUT).
A conversion is started when new data is written to the Data register. The resulting voltage is available on the DAC output after the conversion time. A conversion can also be started by input events from the Event System.