43.8 Register Description

Registers can be 8, 16, or 32 bits wide. Atomic 8-, 16- and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register, and the 8-bit halves of a 16-bit register can be accessed directly.

Some registers are optionally write-protected by the Peripheral Access Controller (PAC). Optional PAC write-protection is denoted by the "PAC Write-Protection" property in each individual register description. For details, refer to Register Access Protection.

Some registers are synchronized when read and/or written. Synchronization is denoted by the "Write-Synchronized" or the "Read-Synchronized" property in each individual register description. For details, refer to Synchronization.

Some registers are enable-protected, meaning they can only be written when the peripheral is disabled. Enable-protection is denoted by the "Enable-Protected" property in each individual register description.

On SAM L11 devices, this peripheral has different access permissions depending on PAC Security Attribution (Secure or Non-Secure):
  • If the peripheral is configured as Non-Secure in the PAC:
    • Secure access and Non-Secure access are granted
  • If the peripheral is configured as Secure in the PAC:
    • Secure access is granted
    • Non-Secure access is discarded (Write is ignored, read 0x0) and a PAC error is triggered
Refer to Peripherals Security Attribution for more information.