eXtreme Low-Power (XLP) Features

  • Doze: CPU and Peripherals Running at Different Cycle Rates (Typically CPU Is Lower)
  • Idle: CPU Halted While Peripherals Operate
  • Sleep: Lowest Power Consumption
  • Peripheral Module Disable (PMD):
    • Ability to selectively disable hardware module to minimize active power consumption of unused peripherals
  • eXtreme Low-Power (XLP) Mode
    • Sleep: 500 nA typical @ 1.8V
    • Sleep and Watchdog Timer: 900 nA typical @ 1.8V