12-Bit Analog-to-Digital Converter with Computation
(ADC2):
Up to 140 ksps
up to 24 external channels
Conversion available during Sleep
Automated post-processing
Automated math functions on input signals:
Averaging, filter calculations, oversampling and
threshold comparison
Integrated charge pump for
low-voltage operation
CVD support
Zero-Cross Detect (ZCD):
AC high-voltage zero-crossing detection
Synchronized switching control and timing
Temperature Sensor Circuit
Comparator:
Two
comparators
Fixed Voltage Reference at
(non)inverting input(s)
Comparator outputs externally
accessible
Digital-to-Analog Converter (DAC):
5-bit resolution, rail-to-rail
Positive reference selection
Unbuffered I/O pin output
Internal connections to ADC2 and
comparators
Fixed Voltage Reference with 1.024V, 2.048V and 4.096V Output
Levels
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.