18 TMR0 - Timer0 Module
Timer0 module has the following features:
- 8-Bit Timer with Programmable Period
- 16-Bit Timer
- Selectable Clock Sources
- Synchronous and Asynchronous Operation
- Programmable Prescaler and Postscaler
- Interrupt on Match or Overflow
- Output on I/O Pin (via PPS) or to Other Peripherals
- Operation During Sleep
![](GUID-4EC939A1-4F6A-4927-9472-02849325681F-low.png)