19 TMR1 - Timer1 Module with Gate Control
Timer1 module is a 16-bit timer/counter with the following features:
- 16-Bit Timer/Counter Register Pair (TMRxH:TMRxL)
- Programmable Internal or External Clock Source
- 2-Bit Prescaler
- Optionally Synchronized Comparator Out
- Multiple Timer1 Gate (Count Enable) Sources
- Interrupt-on-Overflow
- Wake-Up on Overflow (External Clock, Asynchronous Mode Only)
- 16-Bit Read/Write Operation
- Time Base for the Capture/Compare Function with the CCP Modules
- Special Event Trigger (with CCP)
- Selectable Gate Source Polarity
- Gate Toggle Mode
- Gate Single Pulse Mode
- Gate Value Status
- Gate Event Interrupt
Important: References to the Timer1 module apply to all the
odd numbered timers on this device.
![](GUID-6064E887-C4BA-45DC-8618-DDF55C6357F9-low.png)
Note:
- This signal comes from the pin selected by TxCKIPPS.
- The TMRx register increments on rising edge.
- Synchronize does not operate while in Sleep.
- See the TMRxCLK register for clock source selections.
- See the TMRxGATE register for gate source selection.
- Synchronized comparator output must not be used in conjunction with synchronized input clock.