Precision linear frequency generator (@50% duty cycle) with 0.0001% step size of
source input clock
Input clock: 0 Hz <
fNCO < 32 MHz
Resolution: fNCO/220
Serial Communications:
EUSART
Two
EUSART(s)
RS-232, RS-485, LIN
compatible
Auto-Baud Detect,
Auto-wake-up on Start
Host Synchronous Serial Port
(MSSP)
Two MSSP(s)
SPI
I2C, SMBus and PMBus® compatible
Data Signal Modulator (DSM):
Modulates a carrier signal with
digital data to create custom carrier synchronized output waveforms
Up to 26 I/O Pins:
Individually programmable pull-ups
Slew rate control
Interrupt-on-change with edge-select
Input level selection control (ST
or TTL)
Digital open-drain enable
Peripheral Pin Select (PPS):
I/O pin remapping of digital peripherals
Timer Modules:
Timer0:
8/16-bit timer/counter
Synchronous or asynchronous
operation
Programmable
prescaler/postscaler
Time base for
capture/compare function
Timer1/3/5 with gate control:
16-bit timer/counter
Programmable internal or
external clock sources
Multiple gate sources
Multiple Gate modes
Time base for
capture/compare function
Timer2/4/6 with Hardware Limit
Timer:
8-bit timers
Programmable
prescaler/postscaler
Time base for PWM
function
Hardware Limit Timer (HLT)
and one-shot extensions
Selectable clock
sources
Signal Measurement Timer (SMT):
Two SMT(s)
24-bit timer/counter with
programmable prescaler
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.