33 DAC - 5-Bit Digital-to-Analog Converter
The Digital-to-Analog Converter supplies a variable voltage reference, ratiometric with the input source, with 32 selectable output levels.
The positive input source (VSOURCE+) of the DAC can be connected to:
- FVR Buffer
- External VREF+ pin
- VDD supply voltage
The negative input source (VSOURCE-) of the DAC can be connected to:
- External VREF- pin
- VSS
The output of the DAC (DACx_output) can be selected as a reference voltage to the following:
- Comparator positive input
- ADC input channel
- DACxOUT1 pin
- DACxOUT2 pin
The Digital-to-Analog Converter (DAC) can be enabled by setting the EN bit.