23 CCP/PWM Timer Resource Selection
Each CCP/PWM module has an independent timer selection which can be accessed using the CxTSEL or PxTSEL bits in the CCPTMRS0 and CCPTMRS1 registers. The default timer selection is Timer1 when using Capture/Compare mode and Timer2 when using PWM mode in the CCPx module. The default timer selection for the PWM module is always Timer2.