Jump to main content
11.13.15 PIE8
Peripheral Interrupt
Enable Register 8Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | I3C1RIE | I3C1EIE | I3C1IE | I3C1TXIE | I3C1RXIE | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bit 4 – I3C1RIE I3C1 Reset
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 3 – I3C1EIE I3C1 Error
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – I3C1IE I3C1 General
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – I3C1TXIE I3C1 Transmit
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – I3C1RXIE I3C1 Receive
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |