11.13.14 PIE7
Name: | PIE7 |
Address: | 0x47A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
I2C1EIE | I2C1IE | I2C1TXIE | I2C1RXIE | SPI1IE | SPI1TXIE | SPI1RXIE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – I2C1EIE I2C1 Error Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – I2C1IE I2C1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – I2C1TXIE I2C1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – I2C1RXIE I2C1 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – SPI1IE SPI1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – SPI1TXIE SPI1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – SPI1RXIE SPI1 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |