5.2.23 Set SW PTA (SPTA,<0,1>)
Format: SPTA,<0,1>
This command is used to enable/disable SW PTA (Software Packet Traffic Arbitration) feature. The SW PTA is an external co-existence mechanism that helps reduce packet collisions between coupled devices using different protocols, like Wi-Fi and Bluetooth/Bluetooth Low Energy.
| Example: | SPTA,1 | // Enable SW PTA feature |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter |