5.2.5 Exit Command Mode (---)
Format:
---
This command forces the RNBD350 module to exit from
Command mode and enter into Data mode. After successful execution of the command, the
RNBD350 module responds with the
END response.
| Example: | ---
| // Exit Command mode |
| Response: | END
| // End Command mode |