4.3.2.3.3 Authentication Service Status Codes
(Ask a Question)If bitstream authentication or IAP image authentication is successful, the status code 0 is generated. If bitstream authentication or IAP image authentication fails, an 8-bit error code is generated. For the detailed information about error codes, see Appendix: Error Codes.