4.3.2.3.4 Usage of Authentication System Services

The programming image contains the image descriptor, bitstream, and optional design initialization data. The bitstream authentication system service can be used to authenticate the bitstream only. The IAP image authentication system service, however, can be used to authenticate the entire programming image, including the image descriptor, bitstream, and optional design initialization data.