The metrology module generates the following accumulated phase voltage (V2)
quantities: V_A, V_B, V_C, V_D, V_A_F, V_B_F, V_C_F, and V_D_F.
They are in units of [Volt2samp scaled].
They are scaled accumulated phase voltage quantities in the whole integration
period. They are calculated according to the following formula:
Where,
- V_x_samplei is
ith sampled phase voltage value of phase x in present integration
period
- x = [A, B, C, D]
- N = The number of samples in the last measurement interval
They may be used
to calculate the RMS value of phase voltage.
The V_x and V_x_F are stored in the uQ24.40 format.
Note: V_D, available only when using an MCP3914 AFE or 4 MC3910s,
provides an additional ADC conversion for the application. The metrology library
processes this channel with all metrology filters except for phase correction. This
includes the calibration gain and the DC block filter, in case VC_DC_EN is
cleared.