3.3.4 Accumulated Active Power Quantities

The metrology module generates the following accumulated active power (P) quantities: P_A, P_B, P_C, P_A_F, P_B_F, P_C_F, P_N, and P_N_F.

They are in units of [W-samp scaled]. They are scaled accumulated active power quantities in the whole integration period. They are calculated according to the following formulas:

P_x⁢= ∑i=1NV_x_samplei×I_x_samplei⁢x⁢= [A, B, C]
P_x⁢= ∑i=1NV_avc_samplei×I_x_samplei⁢x⁢= [N]

Where,

  • V_x_samplei is ith sampled phase voltage value of phase x in present integration period
  • V_avc_samplei is ith sampled phase voltage value of the active voltage channel (according to STATE_FLAG.TIMING_Vx) in present integration period
  • I_x_samplei is ith sampled phase current value of phase x in present integration period
  • x = [A, B, C, N]
  • N = The number of samples in the last measurement interval

They are used to calculate the active power. In the case of the neutral channel, it is useful for calculating the angle of the neutral current.

The P_x and P_x_F are stored in the sQ23.40 format.

Name: P_A, P_B, P_C, P_A_F, P_B_F, P_C_F, P_N, P_N_F
Property: Read

Bit 6362616059585756 
 P_x/P_x_F[63:56] 
Access RRRRRRRR 
Reset 00000000 
Bit 5554535251504948 
 P_x/P_x_F[55:48] 
Access RRRRRRRR 
Reset 00000000 
Bit 4746454443424140 
 P_x/P_x_F[47:40] 
Access RRRRRRRR 
Reset 00000000 
Bit 3938373635343332 
 P_x/P_x_F[39:32] 
Access RRRRRRRR 
Reset 00000000 
Bit 3130292827262524 
 P_x/P_x_F[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 P_x/P_x_F[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 P_x/P_x_F[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 P_x/P_x_F[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 63:0 – P_x/P_x_F[63:0] Watt-samples, phase-x (sQ23.40)