3.3.2 Accumulated Voltage Quantities Between Phases

The metrology module generates the following accumulated phase voltage (V2) quantities between phases: V_AB, V_BC, V_CA, V_AB_F, V_BC_F, and V_CA_F.

They are in units of [Volt2samp scaled]. They are scaled accumulated voltage quantities between phases in the whole integration period. They are calculated according to the following formula:

Where,

  • V_x_samplei is ith sampled phase voltage value of phase x in present integration period
  • V_y_samplei is ith sampled phase voltage value of phase y in present integration period
  • x = [A, B, C]
  • y = [B, C, A]
  • N = The number of samples in the last measurement interval

They are used to calculate the RMS value of voltage between phases.

The V_xy and V_xy_F are stored in the uQ24.40 format.

These accumulators are useful for calculating the phase shift between voltages by applying the Law of Cosines. Depending on the application requirements, it can be utilized either the fundamental plus harmonics or the fundamental only, ended in "_F", registers.

The following numerical example demonstrates the angle computation:

  • Data from Metrology Accumulator Registers:
    • V_A: 0x15219DA3DFFC
    • V_B: 0x1521A8F07EDF
    • V_C: 0x1522518EAC3A
    • V_AB: 0x3F63899CA42A
    • V_BC: 0x3F67221A3C5C
    • V_CA: 0x3F661B94C8D4
  • The units of these registers are in Volt2 samp scaled, with the uQ24.40 format. To convert these to decimal values, divide by 240:
    • V_A: 21.13131165
    • V_B: 21.13148406
    • V_C: 21.13405697
    • V_AB: 63.38881854
    • V_BC: 63.40286411
    • V_CA: 63.39885836
  • Application of the Law of Cosines:
    • Angle between phase A and phase B (AB_phase):

      AB_phase = arccos ((V_AB - V_A - V_B) / (-2 * sqrt(V_A * V_B)) = 119.992º

    • Angle between phase B and phase C (BC_phase):

      BC_phase = arccos ((V_BC - V_B - V_C) / (-2 * sqrt(V_B * V_C)) = 120.007º

    • Angle between phase C and phase A (CA_phase):

      CA_phase = arccos ((V_CA - V_A - V_C) / (-2 * sqrt(V_A * V_C)) = 120.001º

In cases where the arccos function is ambiguous (typically when the phase shift approaches 180º), the ZC_NV_x registers can be used to select between the two possible angles.

Name: V_AB, V_BC, V_CA, V_AB_F, V_BC_F, V_CA_F
Property: Read

Bit 6362616059585756 
 V_xy/V_xy_F[63:56] 
Access RRRRRRRR 
Reset 00000000 
Bit 5554535251504948 
 V_xy/V_xy_F[55:48] 
Access RRRRRRRR 
Reset 00000000 
Bit 4746454443424140 
 V_xy/V_xy_F[47:40] 
Access RRRRRRRR 
Reset 00000000 
Bit 3938373635343332 
 V_xy/V_xy_F[39:32] 
Access RRRRRRRR 
Reset 00000000 
Bit 3130292827262524 
 V_xy/V_xy_F[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 V_xy/V_xy_F[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 V_xy/V_xy_F[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 V_xy/V_xy_F[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 63:0 – V_xy/V_xy_F[63:0] Volt-squared-samples, Vx-Vy (uQ24.40)