3.3.6 Total Accumulated Quantities

The metrology module generates the following accumulated total quantities: ACC_T0, ACC_T1, and ACC_T2.

Total accumulated quantities are specified by PCx_TYPE. They are used to save the total accumulated energy. They are updated every full line cycle (20 ms for 50 Hz and 16.667 ms for 60 Hz).

They are stored in the sQ33.30 format. Maximum ±8589934 KWh/KVarh/KAmp2h/KVAh can be stored in these quantities.

Before resetting the metrology firmware, the application must store present ACC_T0, ACC_T1 and ACC_T2. After resetting the metrology firmware, the application must restore ACC_T0, ACC_T1, and ACC_T2.

The ACC_Tx is stored in the sQ33.30 format.

Warning: Version 030400 improves the limits for pulse accumulation. In previous versions, if the energy accumulated in a cycle for any phase exceeded 0.5825 (Wh, VARh, Amp²-h, or VAh), the ACC_TX accumulators and the pulse issue rate were incorrect. This limit corresponds to 125.8 kW at 60 Hz, which occurs with 1143.9A at 110V and a power factor of 1. Version 030400 increases this limit by a factor of 1024.
Name: ACC_T0, ACC_T1, ACC_T2
Property: Read

Bit 6362616059585756 
 ACC_Tx[63:56] 
Access RRRRRRRR 
Reset 00000000 
Bit 5554535251504948 
 ACC_Tx[55:48] 
Access RRRRRRRR 
Reset 00000000 
Bit 4746454443424140 
 ACC_Tx[47:40] 
Access RRRRRRRR 
Reset 00000000 
Bit 3938373635343332 
 ACC_Tx[39:32] 
Access RRRRRRRR 
Reset 00000000 
Bit 3130292827262524 
 ACC_Tx[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ACC_Tx[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ACC_Tx[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACC_Tx[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 63:0 – ACC_Tx[63:0] Total Accumulated Quantities Specified by PCx_TYPE (sQ33.30)