3.4.4 Per-Cycle Accumulated Active Power Quantities

The metrology module generates the following accumulated active power (P) quantities: CYCLE_P_A, CYCLE_P_B, CYCLE_P_C, CYCLE_P_A_F, CYCLE_P_B_F, CYCLE_P_C_F, CYCLE_P_N, CYCLE_P_N_F.

They are in units of [W-samp scaled]. They are scaled accumulated active power quantities in the last line cycle measurement period. They are calculated according to the following formulas:

Where,

  • V_x_samplei is ith sampled phase voltage value of phase x in present cycle
  • V_avc_samplei is ith sampled phase voltage value of the active voltage channel (according to STATE_FLAG.TIMING_Vx) in present cycle
  • I_x_samplei is ith sampled phase current value of phase x in present cycle
  • N = The number of samples in the last cycle

They are used to calculate the active power. In the case of the neutral channel, it is useful for calculating the angle of the neutral current.

The CYCLE_P_x and CYCLE_P_x_F are stored in the sQ23.40 format.

Name: CYCLE_P_A, CYCLE_P_B, CYCLE_P_C, CYCLE_P_A_F, CYCLE_P_B_F, CYCLE_P_C_F, CYCLE_P_N, CYCLE_P_N_F
Property: Read

Bit 6362616059585756 
 CYCLE_P_x/CYCLE_P_x_F[63:56] 
Access RRRRRRRR 
Reset 00000000 
Bit 5554535251504948 
 CYCLE_P_x/CYCLE_P_x_F[55:48] 
Access RRRRRRRR 
Reset 00000000 
Bit 4746454443424140 
 CYCLE_P_x/CYCLE_P_x_F[47:40] 
Access RRRRRRRR 
Reset 00000000 
Bit 3938373635343332 
 CYCLE_P_x/CYCLE_P_x_F[39:32] 
Access RRRRRRRR 
Reset 00000000 
Bit 3130292827262524 
 CYCLE_P_x/CYCLE_P_x_F[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CYCLE_P_x/CYCLE_P_x_F[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CYCLE_P_x/CYCLE_P_x_F[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CYCLE_P_x/CYCLE_P_x_F[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 63:0 – CYCLE_P_x/CYCLE_P_x_F[63:0] Watt-samples, phase-x (sQ23.40)