9.3.4 Current Consumption Specifications

The values in this section are measured values of power consumption under the following conditions, except where noted:

  • Operating Conditions
    • VDD = 3.3V
    • Temperature at 25°C
    • CPU is running on Flash with one Wait state in PL0 and two Wait states in PL2
    • Low power cache is enabled
    • BOD33 is disabled
    • State of AT86RF212B is as specified in the following table
  • Oscillators
    • XOSC (crystal oscillator) is disabled
    • When MCU (ATSAML21) is in Active Performance Level 2 (PL2) mode, the DFLL48M is running at 48 MHz in Open-Loop mode
    • When MCU is in Active Performance Level 0 (PL0) mode, the internal multi RC oscillator is running at 8 MHz
  • Clocks
    • In the PL2 mode, DFLL48M is running in the Open-Loop mode and is used as main clock source
    • In the PL0 mode, OSC16M is used at 8 MHz
    • Clock masks and dividers are at Reset values: All AHB and APB clocks enabled, CPUDIV = 1, BUPDIV = 1 and LPDIV = 1
    • I/Os are configured in the Digital Functionality Disabled mode. Except for PA24 and PA25, which are used to provide UART input to device
Table 9-7. Current Consumption under Different Conditions(1)
Mode/ParameterMCU ConditionsTransceiver ConditionsMeasured Current (Typical)Units
IBUSY_TXPL0North American band, BPSK-40, fRF = 914 MHz— mA
TX_PWR setting = 1126.97
TX_PWR setting = 518.71
TX_PWR setting = 014.5
TX_PWR setting = -2511.1
PL2North American band, BPSK-40, fRF = 914 MHz—
TX_PWR setting = 1132.74
TX_PWR setting = 524.49
TX_PWR setting = 020.29
TX_PWR setting = -2516.88
IRX_ONPL0RX_PDT_LEVEL = 0x0; BPSK-20 fRF = 868.3 MHz 10.79
PL2RX_PDT_LEVEL = 0x0, BPSK-20, fRF = 868.3 MHz16.47
IPLL_ONPL0PLL_ON6.41
PL2PLL_ON12.12
ITRX_OFFPL0TRX_OFF1.68
PL2TRX_OFF7.39
ISTANDBYStandby; LPEFF Enable; PD0, PD1 and PD2 in Retention state with RTC running on OSCULP32KSleep2.03µA
IBACKUPBackup with RTC running on OSCULP32KSleep0.77
Note:
  1. These values are based on characterization.
  2. All power consumption measurements are performed with CLKM disabled.