9.3.3 Receiver Characteristics

The following table provides the ATSAMR30M18A Receiver characteristics.

Test Conditions (unless otherwise stated):
Table 9-6. Receiver Characteristics
SymbolParameterConditionMin.Typ.Max.Unit
PSENSReceiver sensitivityfRF = 868.3 MHz
BPSK-20(1)(3)— -105 —dBm
OQPSK-SIN-RC-100(1)(4)— -96 —dBm
OQPSK-SIN-RC-200(2)— -94 —dBm
OQPSK-SIN-RC-400(2)— -86 —dBm
OQPSK-RC-100(1)— -97 —dBm
OQPSK-RC-200(2)— -95 —dBm
OQPSK-RC-400(2)— -92 —dBm
fRF = 914 MHz
BPSK-40(1)(3)— -103.3 —dBm
OQPSK-SIN-250(1)(4)— -95 —dBm
OQPSK-SIN-500(2)— -93 —dBm
OQPSK-SIN-1000(2)— -88 —dBm
PRX_MAXMaximum RX input level(1) —— 912dBm
PCRSB20

Channel rejection/selectivity:

BPSK-20(3)

fRF = 868.3 MHz and PRF = -89 dBm(1)
-2 MHz— 39 —dB
-1 MHz— 33 —dB
+1 MHz— 19 —dB
+2 MHz— 39 —dB
PCRSO100

Channel rejection/selectivity:

OQPSK-SIN-RC-100(4)

fRF = 868.3 MHz and PRF = -82 dBm(1)
-2 MHz —35 —dB
-1 MHz —24 —dB
+1 MHz —17 —dB
+2 MHz —35 —dB
PACRB40

Adjacent channel rejection:

BPSK-40(3)

PRF = -89 dBm(1)
-2 MHz— 38 —dB
+2 MHz— 38 —dB
PAACRB40

Alternate channel rejection:

BPSK-40(3)

PRF = -89 dBm(1)
-4 MHz —56 —dB
+4 MHz —56 —dB
PACROS250

Adjacent channel rejection:

OQPSK-SIN-250(4)

PRF = -82 dBm(1)
-2 MHz —30(6) —dB
+2 MHz —30(6) —dB
PAACROS250

Alternate channel rejection:

OQPSK-SIN-250(4)

PRF = -82 dBm(1)
-4 MHz —47(6)— dB
+4 MHz —47(6) —dB
PACROR250

Adjacent channel rejection:

OQPSK-RC-250(5)

PRF = -82 dBm(1)
-2 MHz —32— dB
+2 MHz —32 —dB
PAACROR250

Alternate channel rejection:

OQPSK-RC-250(5)

PRF = -82 dBm(1)
-4 MHz —50 —dB
+4 MHz —50— dB
RXBLBlockingfRF = 868.3 MHz and PRF = -90 dBm(1) (Refer to ETSI EN 300 220-1)
BPSK-20, ±2 MHz —38— dB
BPSK-20, ±10 MHz —71— dB
OQPSK-SIN-RC-100, ±2 MHz —34— dB
OQPSK-SIN-RC-100, ±10 MHz —68— dB
PSPUR_RXSpurious emissionsLO leakage —-74— dBm
30 – ≤ 1000 MHz —— -60.45dBm
>1 – 12.75 GHz —— -60.74dBm
RSSITOLRSSI toleranceTolerance within gain step —— ±6dB
RSSIRANGERSSI dynamic range — —87— dB
RSSIRESRSSI resolution— —3.1— dB
RSSIBASE_VALRSSI sensitivityDefined as RSSI_BASE_VAL —— — —
BPSK with 300 kchips/s —-95— dBm
BPSK with 600 kchips/s —-94— dBm
O-QPSK with 400 kchips/s, SIN and RC-0.2 shaping —-93— dBm
O-QPSK with 400 kchips/s, RC-0.2 shaping —-93— dBm
O-QPSK with 1000 kchips/s, SIN shaping —-93— dBm
O-QPSK with 1000 kchips/s, RC-0.8 shaping —-92— dBm
RSSIMINMinimum RSSI valuePRF≤ RSSI_BASE_VAL —0— —
RSSIMAXMaximum RSSI valuePRF≥ RSSI_BASE_VAL + 87 dB —28— —
  1. AWGN channel, PER ≤ 1%, PSDU length 20 octets.
  2. AWGN channel, PER ≤ 1%, PSDU length 127 octets.
  3. Compliant to [1].
  4. Compliant to [2].
  5. Compliant to [4].
  6. Channel rejection is limited by modulation side lobes of interfering signal.