2.12.2 Simulation Files - IGLOO2
When you generate the SmartDesign associated with your HPMS, the following simulation files are generated in the <project dir>/simulation directory:
- ENVM_init.mem—In IGLOO2 designs, the configuration data for any peripheral used in the design are stored in the
ENVM_init.mem file. The IGLOO2 simulation library uses this file. Libero SoC creates this file for the simulation just prior to the simulation run. - SERDESIF_<0-3>_init.bfm—Contains BFM write commands that simulate writes of the High Speed Serial Interface Configuration register data you entered (using the Edit Registers dialog box) into the High Speed Serial Interface registers.
- SERDESIF_<0-3>_user.bfm—Intended for user commands that simulate transactions are initiated off-chip (via the SerDes interface). You can simulate the datapath by adding your own commands in this file. Commands in this file are executed after
peripheral_init.bfmhas completed.