If you select PCIe or PCIe Reverse Protocol, the Slave Interface tab enables you to configure up to four PCI windows, Window 0 through Window 3, with the following parameters as shown in the following figure.
Size
Local Address
PCIe Address
Traffic Class: Selects the PCIe Traffic Class in the PCIe packet header.
Relaxed Ordering: Enables you to generate the PCIe TLP using a selectable relaxed ordering bit.
No Snoop: Enables you to generate the PCIe TLP using a selectable no snoop bit.
The Size, Local Address, and PCIe Address options are the same as those for the Master Interface. See Master Interface for more information.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.