13.1 Supported Families
Actel's Libero® Integrated Design Environment (IDE) and Designer software support the following families of devices:
- IGLOO®
- ProASIC® 3
- SmartFusion®
- Fusion
- ProASICPLUS
- ProASIC
- Axcelerator
- eX
- SX-A
- MX
- RTAX-S/SL
- RTSX-SU
When we specify a family name, we refer to the device family and all its derivatives, unless otherwise specified. See the table below for a list of supported device families and their derivatives:
| Device Family |
Family Derivatives | Description |
|---|---|---|
|
IGLOO |
The ultra-low-power, programmable solution | |
|
IGLOOe |
Higher density IGLOO FPGAs with six PLLs and additional I/O standards | |
|
IGLOO nano |
The industry’s lowest power and smallest size solution | |
|
IGLOO PLUS |
The low-power FPGA with enhanced I/O capabilities | |
|
ProASIC3 nano |
Lowest cost solution with enhanced I/O capabilities | |
|
ProASIC3 |
The low-power, low-cost, and FPGA solution | |
|
ProASIC3E |
Higher density ProASIC3 FPGAs with six PLLs and additional I/O standards | |
|
ProASIC3L |
The FPGA that balances low power, performance, and low cost | |
|
Automotive ProASIC3 |
ProASIC3 FPGAs qualified for automotive applications | |
|
Military ProASIC3/EL |
Military temperature A3PE600L, A3P1000, and A3PE3000L | |
|
RT ProASIC3 |
Radiation-tolerant RT3PE600L and RT3PE3000L | |
|
SmartFusion |
SmartFusion intelligent mixed-signal FPGAs are the only devices that integrate an FPGA, ARM Cortex-M3, and programmable analog, offering full customization and IP protection. | |
|
Fusion |
Mixed-signal FPGA integrating ProASIC3 FPGA fabric, programmable analog block, support for ARM® CortexTM-M1 soft processors, and flash memory into a monolithic device. | |
|
ProASICPLUS |
Second-generation, high-density programmable flash devices with ASIC capabilities in a single-chip (75 k to 1 million gates) | |
|
ProASIC |
ProASIC |
This family has been discontinued and it is not recommended for new designs |
|
Axcelerator |
Nonvolatile, high-speed antifuse FPGAs with FuseLock™ design security and embedded FIFO controller (125 k to 2 million gates) | |
|
eX |
Third-generation, low power, low density antifuse devices based on the SX-A architecture with greater than 350 MHz performance (3 k to 12 k gates) | |
|
SX-A |
Antifuse devices with 270 MHz system performance and sea-of-modules architecture enabled by Actel's patented metal-to-metal antifuse interconnect elements (12 k to 108 k gates) | |
|
MX |
Antifuse devices with 250 MHz system performance and MultiPlex I/O, an architectural feature that supports mixed-voltage systems and delivers high-performance operation at 5.0 V (3 k to 54 k gates) | |
|
RTAX-S/SL |
New generation of high-reliable, radiation-tolerant, antifuse-based FPGAs, designed for space applications with greater than 350 MHz system performance (250 k to 4 million system gates) | |
|
RTSX-SU |
High-reliable, radiation-tolerant antifuse-based FPGAs with 250 MHz system performance (48 k to 108 k system gates) |