8.2 Setup

This chapter contains information about setting up eProduct Designer to create Microchip designs. This includes information about accessing the Actel and migration libraries, setting up eProduct Designer to interface with the Designer Series software, and setting up Actel projects in eProduct Designer. For more information about setting up eProduct Designer, see the Innoveda documentation.