24.1.1 Software Requirements

The information in this guide applies to the Microchip Designer software release R1-2000 or later and IEEE-1364-compliant Verilog simulators. Additionally, this guides contains information about using the Windows and UNIX ModelSim simulators.

For specific information about which versions this release supports, go to the automated technical support system on the Microchip web site and type the following in the Keyword box:

third party

If you are using HP-UX, you must also set the following variable:

setenv SHLIB_PATH $ALSDIR/lib

Refer to the Designer online help and the documentation included with your simulation tool for additional information about setting environment variables.