7.3.2.1.2 Functional Simulation

Perform a functional simulation of your design using ViewSim before generating a netlist for place-and-route. Functional simulation verifies that the logic of the design is correct. Unit delays are used for all gates during functional simulation. For information about performing functional simulation, see Functional Simulation and the Innoveda documentation.

Note: Functional simulation is not supported for A500K, APA, and AX devices.