1.2 Analog System Builder (ASB)
The Analog System Builder (ASB) enables you to configure an entire analog system. With ASB, you can perform the following operations:
- Select the number of Analog Input Channels to monitor
- Select the type of each Input Channel
- Select the number of Analog Output Channels
- Specify the placement of each channel
- Set Channel-specific options
- Sequence the channels in the required sampling order
- Define the operations on converted digital output from the ADC
- Specify the RTC settings
The ASB is available in the Core Catalog in the Project Manager in Libero® IDE, or from SmartGen if you are using standalone Designer.
The Analog System Builder enables you to create, configure, and place the following analog blocks (or "peripherals"):
- Voltage Monitor
- Current Monitor
- Temperature Monitor
- Differential Voltage Monitor
- Direct Digital Input
- Gate Driver
- Real Time Counter
- Internal Temperature Monitor
- Internal Voltage Monitor