3.10 XPRO Header (J412)
The PIC32 WFI32 Curiosity HPC Board includes one XPRO standard extension male header (XPRO header (J412)) to connect to the Microchip QT7/QT8/T9 XPRO kit. The following table provides details of the XPRO header pins.
| Pin Number | Pin on XPRO Header | Pin Description of XPRO Header | Pin on WFI32E02 Module(1)(2) |
|---|---|---|---|
| J412-1 | ID(4) | Communication line to the ID chip on an extension board | ANB0/RPB11/RB11 |
| J412-2 | GND | Ground | GND |
| J412-3 | ADC(+) | Analog-to-Digital converter, alternatively positive part of differential ADC | AN3/CVD3/CVDR3/CVDT4/RPB3/RB3 |
| J412-4 | ADC(-) | Analog-to-Digital converter, alternatively negative part of differential ADC | TDO/AN7/CVD7/CVDR7/CVDT0/RPB7/RB7 |
| J412-5 | GPIO1 | General purpose I/O | PGD4/TDI/AN9/CVD9/CVDR9/RPB9/RB9 |
| J412-6 | GPIO2 | General purpose I/O | ANN1/CVD15/CVDR15/RPA13/RA13 |
| J412-7 | PWM(+) | Pulse width modulation, alternatively positive part of differential PWM | PGC4/TCK/AN8/CVD8/CVDR8/RPB8/RB8(6) |
| J412-8 | PWM(-) | Pulse width modulation, alternatively negative part of differential PWM | AN11/CVD11/CVDR11/RPB13/RB13 |
| J412-9 | IRQ/GPIO | Interrupt request line and/or general purpose I/O | ANN0/CVD14/CVDR14/RPA14/RA14 |
| J412-10 | SPI_SS_B/GPIO | Client select for SPI and/or general purpose I/O | AN16/CVD16/CVDR16/RPA12/RA12 |
| J412-11 | I2C_SDA | Data line for I2C interface | SDA1/RPA5/RA5 |
| J412-12 | I2C_SCL | Clock line for I2C interface | SCL1/RPA4/RA4 |
| J412-13 | UART_RX(5) | Receiver line of target device UART | RPK9/RK9 |
| J412-14 | UART_TX(5) | Transmitter line of target device UART | PTA_BT_ACTIVE/RPK7/RK7 |
| J412-15 | SPI_SS_A | Client select for SPI. This pin must be preferably unique | AN10/CVD10/CVDR10/RPB10/RB10 |
| J412-16 | SPI_MOSI | Host-out, Client-in line of serial peripheral interface | AN12/CVD12/CVDR12/RPB14/RB14 |
| J412-17 | SPI_MISO | Host-in, Client-out line of serial peripheral interface | AN13/CVD13/CVDR13/RPA15/RA15 |
| J412-18 | SPI_SCK | Clock for serial peripheral interface | TMS/AN6/CVD6/CVDR6/CVDT1/RPB6/RB6 |
| J412-19 | GND | Ground | GND |
| J412-20 | 3V3_PKOB | Power for extension board | NC |
Note:
| |||