The
PIC32 WFI32 Curiosity HPC Board includes headers to
mount different Ethernet PHY daughter boards to implement a complete Ethernet node for
networking. The
PIC32 WFI32 Curiosity HPC Board uses the
LAN8720A PHY daughter board (AC320004-3) as an example to demonstrate the Ethernet
functionality.
Table 3-12. Ethernet PHY Daughter Board| Daughter Board | Part Number |
|---|
| LAN8720A PHY daughter board |
AC320004-3 |
The Microchip LAN8720A PHY daughter board is populated with a small footprint RMII 10/100
Ethernet transceiver (LAN8720A). This daughter board enables Ethernet communication with a
variety of Microchip development boards. The following table provides the pin details and
descriptions of the Ethernet PHY daughter board header (
J405 and
J406).
Table 3-13. Ethernet PHY Daughter Board Header Pin
Description – J405 and J406| Pin Number | Pin on Ethernet PHY Daughter Board Header | Pin Description of Ethernet PHY Daughter Board Header | Pin on WFI32E02
Module(1)(2) |
|---|
| J405-1 | TX_EN | Ethernet Transmit Enable | CVDT11/ETXEN/RPC13/RC13 |
| J405-2 | TXDO | Ethernet Transmit Data 0 | CVDT13/ETXD0/RPC15/RC15 |
| J405-3 | TXD1 | Ethernet Transmit Data 1 | CVDT12/ETXD1/RPC14/RC14 |
| J405-4 | NC | Not connected | NC |
| J405-5 | NC | Not connected | NC |
| J405-6 | GND | Ground | GND |
| J405-7 | XTALI | Clock output | NC |
| J405-8 | CLK_IN | Clock input | ETH_CLK_OUT/CVDT10/RPC12/RC12 |
| J405-9 | GND | Ground | GND |
| J405-10 | +3V3 | Input power supply | NC |
| J405-11 | NC | Not connected | NC |
| J405-12 | NC | Not connected | NC |
| J406-13 | NC | Not connected | NC |
| J406-14 | NC | Not connected | NC |
| J406-15 | RXD1 | Ethernet Receive Data 1 | CVDT8/ERXD1/RPC10/RC10 |
| J406-16 | RXD0 | Ethernet Receive Data 0 | CVDT9/ERXD0/RPC11/RC11 |
| J406-17 | RX_ER | Ethernet Receive Error | CVDT7/ERXERR/RPC9/RC9 |
| J406-18 | CRS_DV | Ethernet Rx Data Valid Input | CVDT14/ERXDV/RPK12/RK12 |
| J406-19 | MDC | Ethernet Management Data Clock Output | CVDT16/EMDC/RPK14/RK14 |
| J406-20 | MDIO | Ethernet Management Data Input Output | CVDT15/EMDIO/RPK13/RK13 |
| J406-21 | INT | Interrupt output | PTA_BT_PRIO/RPK6/RK6 |
| J406-22 | RST | System Reset | AN14/ANN0/CVD14/CVDR14/RPA14/RA14 |
| J406-23 | NC | Not connected | NC |
| J406-24 | NC | Not connected | NC |
Note:
- These are Peripheral Pin
Select (PPS) pins. The user can configure them for any of the supported
peripheral functions based on the end user application.
- For more details on the WFI32E02 pins, refer to the PIC32MZ W1 MCU and
WFI32 Module with Wi-Fi and Hardware-Based Security Accelerator Data
Sheet (DS70005425).
|