3.11 Temperature Sensor (U300)
The PIC32 WFI32 Curiosity HPC Board has an on-board temperature sensor (Microchip TC1047A, U300) interfaced over ADC. To enable the temperature sensor, short the jumper (J300).
Note: The user must not to short the
jumper (J300) or mount the resistor (R436) while using the QT7/QT8/T9 XPRO kit and
vice-versa.