2.8.4.7 RF Calibration

The temperature-dependent drift of the XTAL-based RF frequency can be optionally corrected for each service/channel configuration. A periodical temperature measurement via the self-check functionality is recommended when the RF calibration feature is used. To enable the RF calibration for a specific service/channel configuration, set the RfCalib bit in the associated pollLoopConf[x].config EEPROM configuration.

Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
pollLoopConf[x].config RfCalib — VCOtune — — — EOL EOP

The RF calibration requires additional time. For more information about the RF calibration, see Tune and Check.