2.8.7.8 VCO Tuning

The VCO can be optionally tuned for each service/channel configuration during the RXMode ramp-up. To enable VCO tuning for the selected service/channel configuration, set the VCO_TUNE bit in the eepTrxConf.sysStartConfig EEPROM setting to start RXMode immediately after power-on, or activate it in the systemModeConfig parameter when using a “Set System Mode” SPI command.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0019 sysStartConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]
systemModeConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]

VCO tuning requires additional time. For more information about the VCO tuning, see Tune and Check.