2.8.7.11 Subchanneling
Each subchannel uses a different frequency for RSSI sampling. Subchannel 1 is always configured with the predefined frequency fcenter of the physical channel. Fcenter is additionally used as the base frequency for subchannels 2 and 3 but modified with a 16-bit offset value (foffset), located in the eepServices.FREQoffset[1:0] EEPROM variable, and can be adapted in the range of 0.0 kHz to 1000.0 kHz for each service separately.
|
Address Service0 |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x00D1 |
FREQoffset[0] |
FREQoffset[7:0] | |||||||
|
0x00D2 |
FREQoffset[1] |
FREQoffset[15:8] | |||||||
Subchanneling can be activated independently for each service in the eepServices.rxSysSet.subChannelling_ENA EEPROM variable.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00E4 | rxSysSet | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntennaDampingPathB_DIS | AntennaDampingPathA_DIS | switching _SDTX | switching _SDRX |
The subchanneling requires additional time during mode start-up.