2.8.7.9 RF Calibration

The temperature-dependent drift of the XTAL-based RF frequency can be optionally corrected for each service/channel configuration. To enable the RF calibration for the selected service/channel configuration, set the RF_CAL bit in the eepTrxConf.sysStartConfig EEPROM setting to start RXMode immediately after power-on, or activate it in the systemModeConfig parameter when using the “Set System Mode” SPI command.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0019 sysStartConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]
systemModeConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]

RF calibration requires additional time. For more information, see Tune and Check.