3.5.3.7 TX Modulator Port Interface
The TX modulator contains an interface to an external pin (pin 17/PC3). Various signals can be multiplexed to this port depending on the TMCR1.TMPIS register setting:
- TX modulator serial data output so4tx
- Output toggle registers of Timer2, Timer3 and Timer4 (see Timer Module)