11.2.21 CAN Receive Overflow Interrupt Status Register Low(1)

Note:
  1. C1RXOVIFL: FIFO: RFOVIFx (flag needs to be cleared in the FIFO register).
Name: C1RXOVIFL
Offset: 0x5E8

Bit 15141312111098 
 RFOVIF[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RFOVIF[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – RFOVIF[15:8] Unimplemented

Bits 7:0 – RFOVIF[7:0] Receive FIFO Overflow Interrupt Pending bits

ValueDescription
1

Interrupt is pending.

0

Interrupt is not pending.