11.2.3 CAN Nominal Bit Time Configuration Register Low(1)
Note:
- This register can only be modified
in Configuration mode (OPMOD[2:0] =
100).
| Name: | C1NBTCFGL |
| Offset: | 0x5C4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TSEG2[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SJW[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | ||
Bits 14:8 – TSEG2[6:0] Time Segment 2 bits (Phase Segment 2)
| Value | Description |
|---|---|
111 1111 |
Length is 128 x TQ |
| . . . | |
000 0000 |
Length is 1 x TQ |
Bits 6:0 – SJW[6:0] Synchronization Jump Width bits
| Value | Description |
|---|---|
111 1111 |
Length is 128 x TQ |
| . . . | |
000 0000 |
Length is 1 x TQ |