11.2.47 CAN FIFO Status Register x (x = 1 to 7)

Note:
  1. The FIFOCI[4:0] bits provide a zero-indexed value to the message in the FIFO. If the FIFO is four messages deep (FSIZE[4:0] = 3), FIFOCIx will take on a value from 0 to 3, depending on the state of the FIFO.
  2. These bits are updated when a message completes (or aborts) or when the FIFO is reset.
  3. This bit is reset on any read of this register or when the TXQ is reset. The bits are cleared when TXREQ is set or by using an SPI write.
Name: C1FIFOSTAx
Offset: 0x620, 0x62C, 0x638, 0x644, 0x650, 0x65C, 0x668

Legend: R = Readable bit; HS = Hardware Settable bit; C = Clearable bit

Bit 15141312111098 
    FIFOCI[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 TXABTTXLARBTXERRTXATIFRXOVIFTFERFFIFTFHRFHIFTFNRFNIF 
Access RRRR/HS/CR/HS/CRRR 
Reset 00000000 

Bits 12:8 – FIFOCI[4:0]  FIFO Message Index bits(1)

TXEN = 1 (FIFO configured as a transmit buffer):

A read of this register will return an index to the message that the FIFO will next attempt to transmit.

TXEN = 0 (FIFO configured as a receive buffer):

A read of this register will return an index to the message that the FIFO will use to save the next message.

Bit 7 – TXABT  Message Aborted Status bit(3)

ValueDescription
1

Message was aborted.

0

Message completed successfully.

Bit 6 – TXLARB  Message Lost Arbitration Status bit(2)

ValueDescription
1

Message lost arbitration while being sent.

0

Message did not lose arbitration while being sent.

Bit 5 – TXERR  Error Detected During Transmission bit(2)

ValueDescription
1

A bus error occurred while the message was being sent.

0

A bus error did not occur while the message was being sent.

Bit 4 – TXATIF  Transmit Attempts Exhausted Interrupt Pending bit

TXEN = 0 (FIFO configured as a receive buffer):

Unused, read as ‘0’.

TXEN = 1 (FIFO configured as a transmit buffer):

ValueDescription
1

Interrupt is pending.

0

Interrupt is not pending.

Bit 3 – RXOVIF  Receive FIFO Overflow Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit buffer):

Unused, read as ‘0’.

TXEN = 0 (FIFO configured as a receive buffer):

ValueDescription
1

Overflow event has occurred.

0

No overflow event has occurred.

Bit 2 – TFERFFIF  Transmit/Receive FIFO Empty/Full Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Empty Interrupt Flag.
ValueDescription
1FIFO is empty.
0FIFO is not empty, at least one message is queued to be transmitted.

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Full Interrupt Flag.

ValueDescription
1FIFO is full.
0FIFO is not full.

Bit 1 – TFHRFHIF  Transmit/Receive FIFO Half Empty/Half Full Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Half Empty Interrupt Flag.

ValueDescription
1FIFO is ≤ half full.
0FIFO is > half full.

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Half Full Interrupt Flag.

ValueDescription
1FIFO is ≥ half full.
0FIFO is < half full.

Bit 0 – TFNRFNIF  Transmit/Receive FIFO Not Full/Not Empty Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Not Full Interrupt Flag.

ValueDescription
1FIFO is not full.
0FIFO is full.

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Not Empty Interrupt Flag.

ValueDescription
1FIFO is not empty, has at least 1 message.
0FIFO is empty.