11.2.49 CAN FIFO User Address Register x High (x = 1 to 7)(1)
Note:
- This register is not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.
Legend: x = Bit is unknown
| Name: | C1FIFOUAxH |
| Offset: | 0x626, 0x632, 0x063E, 0x64A, 0x656, 0x662, 0x66E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOUA[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIFOUA[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:0 – FIFOUA[31:16] FIFO User Address bits
TXEN = 1 (FIFO configured as a transmit buffer):
A read of this register will return the address where the next message is to be written (FIFO head).
TXEN = 0 (FIFO configured as a receive buffer):
A read of this register will return the address where the next message is to be read (FIFO tail).