11.2.55 CAN Mask Register x High (x = 0 to 15)

Name: C1MASKxH
Offset: 0x686, 0x68E, 0x696, 0x69E, 0x6A6, 0x6AE, 0x6B6, 0x6BE, 0x6C6, 0x6CE, 0x6D6, 0x6DE, 0x6E6, 0x6EE, 0x6F6, 0x6FE

Bit 15141312111098 
  MIDEMSID11MEID[17:13]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 MEID[12:5]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 14 – MIDE Identifier Receive Mode bit

ValueDescription
1

Matches only message types (standard or extended address) that correspond to the EXIDE bit in the filter.

0

Matches either standard or extended address message if filters match 
(i.e., if (Filter SID) = (Message SID) or if (Filter SID/EID) = (Message SID/EID)).

Bit 13 – MSID11 Standard Identifier Mask bit

Bits 12:0 – MEID[17:5] Extended Identifier Mask bits

In DeviceNet™ mode, these are the mask bits for the first two data bytes.